Download document () of 20
We make what matters work*

284649

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Switch-disconnector, 63A, 400 V, 3p, D02

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device D02
Catalog Number
284649
EAN
4015082846497
Product Length/Depth
212 mm
Product Height
98 mm
Product Width
36 mm
Product Weight
0.26 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3

Product specifications

Used with
30 mm x 5/10 mm rail
20 mm x 5/10 mm rail
Double T profile
185 mm system
60 mm system
Gauge ring
Amperage Rating
63 A
Frame
E18, D02
Frequency rating
40 Hz - 60 Hz
Pollution degree
3
Utilization category
AC-23 B
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated operational voltage (Ue) - max
400 V
Terminals
Lift terminals
Number of poles
Three-pole
Rated impulse withstand voltage (Uimp)
8 kV
Degree of protection
IP30 enclosed
IP30
Distance between busbar centers
60 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
63 A
Current heat loss per contact at Ie
2 W
Enclosure width
212 mm
Heat dissipation per contact with fuse link at Ie
7.5 W
Construction size
D02
Mounting position
Vertical or horizontal
Functions
D fuse switch-disconnector without flashing function
Uninterrupted operation (Control mode)
Busbar fuse material
Overvoltage category
III
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
Busbar with 60 mm clearance
Rated operation current (Ie)
63 A
Voltage rating
400 V AC
Type
  • 185 mm system
  • 60 mm system
  • Gauge ring
Special features
  • Complete and functional fuse element consists of the basic device, fuse unit, fitted screw, screw cap
  • Including protective shroud with front and bottom plate
  • Delivery, empty, without screw cap
Thread type
E18
Mounting width
36 mm per pole
Terminal capacity (solid cable)
1.5 mm² - 25 mm² at box terminal
Permitted heat loss from fuse links - max
5.5 W
Rated conditional short-circuit current tested with links
50 kA
Rated conditional short-circuit rating
50 kA

Export product specification