Download document () of 20
We make what matters work*

284692

LTS-160/00/3-F. Fuse switch

General specifications

Product Name
Eaton Distribution parts
Catalog Number
284692
EAN
4015082846923
Product Length/Depth
120 mm
Product Height
85 mm
Product Width
110 mm
Product Weight
0.71 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3

Product specifications

Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Three-pole
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Cover grip
Suitable for
Ground mounting
Floor mounting
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH00
Cable entry type
Other
Degree of protection (front side)
IP20
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification