Download document () of 20
We make what matters work*

284701

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, transparent, IP55, HxW=2000x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284701
EAN
4015082847012
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
810 mm
Product Weight
34 kg
Compliances
RoHS conform

Product specifications

Features
Version as glazed door
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification