Download document () of 20
We make what matters work*

284711

Eaton xEnergy Main LV systems LV switchgear. Cable duct support, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284711
EAN
4015082847111
Product Length/Depth
520 mm
Product Height
20 mm
Product Width
60 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Material
Metal
Model
Other
RAL-number
0

Export product specification