Download document () of 20
We make what matters work*

284724

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 3p, HxW=150x600mm, P

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284724
EAN
4015082847241
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
150 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification