Download document () of 20
We make what matters work*

284726

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 4p, HxW=200x600mm, MP

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284726
EAN
4015082847265
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
210 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification