Download document () of 20
We make what matters work*

284746

Eaton xEnergy Main LV systems LV switchgear. Partition, F, connection-/busbar back area, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284746
EAN
4015082847463
Product Length/Depth
1145 mm
Product Height
30 mm
Product Width
415 mm
Product Weight
6.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Stainless steel
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b
Internal separation form 2a
Internal separation form 4a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.