Download document () of 20
We make what matters work*

284748

Eaton xEnergy Main LV systems LV switchgear. Busbar support, MB for N 2000A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284748
EAN
4015082847487
Product Length/Depth
245 mm
Product Height
50 mm
Product Width
150 mm
Product Weight
1.05 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Accessory/spare part type
Other
Current rating - max
2000 A
Number of poles
Zero-pole

Export product specification