Download document () of 20
We make what matters work*

284749

Eaton xEnergy Main LV systems LV switchgear. Busbar support, MB for N 3200A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284749
EAN
4015082847494
Product Length/Depth
250 mm
Product Height
70 mm
Product Width
165 mm
Product Weight
1.12 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
3200 A
Number of poles
Zero-pole

Export product specification