Download document () of 20
We make what matters work*

284750

Eaton xEnergy Main LV systems LV switchgear. Busbar support, MB for N 4000A

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284750
EAN
4015082847500
Product Length/Depth
240 mm
Product Height
40 mm
Product Width
150 mm
Product Weight
1.101 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
4000 A
Number of poles
Zero-pole

Export product specification