Download document () of 20
We make what matters work*

284775

Eaton xEnergy Main LV systems LV switchgear, cross bar, L=600 mm, including mounting material

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284775
EAN
4015082847753
Product Length/Depth
470 mm
Product Height
20 mm
Product Width
55 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.