Download document () of 20
We make what matters work*

284778

Eaton xEnergy Main LV systems LV switchgear. Transport split, MBB, 1250A, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284778
EAN
4015082847784
Product Length/Depth
250 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Color
Other
Material
Metal
Model
Other
Load bearing capacity
0 kN
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.