Download document () of 20
We make what matters work*

284921

Eaton Distribution parts. Single light, 230AC/DC, red

General specifications

Product Name
Eaton xPole - Z-EL single lamp
Catalog Number
284921
EAN
4015082849214
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.055 kg
Compliances
RoHS conform

Product specifications

Equipment heat dissipation, current-dependent
2 W
Color calotte
Red
Lamp socket
Other
Built-in depth
60 mm
Lamp power
2 W
Rated operational voltage (Ue) - max
230 V
Degree of protection
IP40
Lens color
Red
Voltage type
AC/DC
Lamp type
LED
Width in number of modular spacings
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.