Download document () of 20
We make what matters work*

284928
Z-UDL24

Eaton Distribution board accessory, Twin light, 24AC/DC, red/green, multipurpose

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
284928
EAN
4015082849283
Product Length/Depth
80 mm
Product Height
65.5 mm
Product Width
17.5 mm
Product Weight
0.065 kg
Compliances
RoHS conform

Product specifications

Equipment heat dissipation, current-dependent
2 W
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Lamp power
2 W
Rated operational voltage (Ue) - max
24 V
Degree of protection
IP40
Voltage type
AC/DC
Lamp type
LED
Width in number of modular spacings
1

Export product specification