Download document () of 20
We make what matters work*

285225

Eaton xComfort BF LV systems Final Distribution Boards. Surface mounted steel sheet door white, transparent with Profi Line handle for 24MU per row, 5 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
285225
EAN
4015082852252
Product Length/Depth
35 mm
Product Height
875 mm
Product Width
550 mm
Product Weight
2.9 kg
Compliances
RoHS conform

Product specifications

Used with
Doors, sheet steel, transparent
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Features
EMC-version
Version as glazed door
Accessory/spare part type
BF
Surface finishing
Powder coating
Color
White
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Partial door
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.