Download document () of 20
We make what matters work*

285233

Eaton xComfort BF LV systems Final Distribution Boards. White kit for NZM1, 24 SU

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
285233
EAN
4015082852337
Product Length/Depth
510 mm
Product Height
50 mm
Product Width
210 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Used with
Kit for NZM installation
Accessory consideration
BF flat distribution board
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.