Download document () of 20
We make what matters work*

285383

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 20HP, 63A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
285383
EAN
4015082853839
Product Length/Depth
27 mm
Product Height
11 mm
Product Width
358 mm
Product Weight
0.158 kg
Compliances
RoHS conform

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
20
Number of phases
3
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
6 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.