Photo is representative
Download
Eaton Distribution parts. FI lead-seal cap set, 2HP
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
285385
|
| EAN |
4015082853853
|
| Product Length/Depth |
35 mm
|
| Product Height |
19 mm
|
| Product Width |
15 mm
|
| Product Weight |
3 g
|
| Compliances |
RoHS conform
|
| Used with |
Terminal shroud
Accessory Accessory for residual current circuit breaker |
| Features |
Halogen free
Accessories for residual current circuit-breakers |
| Accessory/spare part type |
Terminal covers
|
| Color |
White
Gray |
| Degree of protection |
IK00
IP20 |
| Surface finishing |
Matt
|
| Surface protection |
Untreated
|
| Material quality |
Thermoplastic
|
| Utilization |
Other
|
| RAL-number (Akin) |
7035
|
| Material |
Plastic
|
| Model |
Other
|
| Fastening type |
Other
|
| Imprint/indication |
None
|
| Type |
|
| Application |
Switchgear for industrial and advanced commercial applications
|