Download document () of 20
We make what matters work*

285502

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker connection-/busbar top area, form 2b, WxD=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285502
EAN
4015082855024
Product Length/Depth
395 mm
Product Height
35 mm
Product Width
295 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
400 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.