Download document () of 20
We make what matters work*

285504

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker connection-/busbar top area, form 2b, WxD=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285504
EAN
4015082855048
Product Length/Depth
570 mm
Product Height
30 mm
Product Width
300 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.