Download document () of 20
We make what matters work*

285506

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=600x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285506
EAN
4015082855062
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1010 mm
Product Weight
12.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification