Download document () of 20
We make what matters work*

285507

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, IP30, left, HxW=600x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285507
EAN
4015082855079
Product Length/Depth
1010 mm
Product Height
55 mm
Product Width
650 mm
Product Weight
14.6 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP30
NEMA Other
Material
Steel
Model
Stop door

Export product specification