Download document () of 20
We make what matters work*

285603

Eaton Moeller series NZM Current transformer for earth-leakage circuit-breaker, inner diameter 140mm

General specifications

Product Name
Eaton Moeller series NZM Current transformer
Catalog Number
285603
EAN
4015082856038
Product Length/Depth
215 mm
Product Height
52 mm
Product Width
235 mm
Product Weight
0.552 kg
Compliances
RoHS conform
Certifications
IEC

Product specifications

Voltage rating
690 V AC 50/60 Hz
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM1/2/3/4
Mounting Method
Incl. fixing clip for DIN-rail mounting
Transformer opening diameter
140 mm
Power on-delay time - min
0 ms
Voltage rating of relay contact
690 V (50/60 Hz)
Type
Earth-fault releases, transformer
Special features
  • In combination with PFR residual current relay
  • not UL/CSA approved
Rated control supply voltage (Us) at DC - min
0 V

Export product specification