Download document () of 20
We make what matters work*

285693

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=400x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285693
EAN
4015082856939
Product Length/Depth
700 mm
Product Height
30 mm
Product Width
410 mm
Product Weight
4.5 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.