Download document () of 20
We make what matters work*

285735

Eaton Z-SCH Installation contactor, 230VAC/50Hz, 4 N/C, 63A, 3HP

General specifications

Product Name
Eaton Z-SCH contactor
Catalog Number
285735
EAN
4015082857356
Product Length/Depth
82 mm
Product Height
72 mm
Product Width
17.8 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
63 A
Features
Additional equipment possible
Degree of protection
IP40
Equipment heat dissipation, current-dependent
28 W
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-40 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Incandescent lamp load - max
7740 W
Load fluorescent lamp - max
4060 VA
Load fluorescent lamp (duo circuit) - max
8120 VA
Load fluorescent lamp (parallel compensated) - max
2668 VA
Number of contacts (normally closed contacts)
4
Number of contacts (normally open contacts)
0
Number of modular spacings
3
Rated operating voltage (Ue) - max
440 V
Rated operating voltage (Ue) - min
440 V
Rated operational current for specified heat dissipation (In)
63 A
Static heat dissipation, non-current-dependent
0 W
Utility category
1
Voltage rating (excitation) - max
253 V
Voltage rating (excitation) - min
195.5 V
Built-in depth
60 mm
Voltage type
AC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification