Download document () of 20
We make what matters work*

285752

Eaton Distribution parts. MCB lock, SPL

General specifications

Product Name
Eaton Switching lock
Catalog Number
285752
EAN
9004840000016
Product Length/Depth
25 mm
Product Height
7 mm
Product Width
18 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Used with
MCB lock
Accessory
Accessory for miniature circuit breaker
Features
Switching-on blocking
Accessory/spare part type
MCB locks
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.