Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary drive, Modan door coupling, rotary handle, size 1
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
285763
|
| EAN |
4015082857639
|
| Product Length/Depth |
60 mm
|
| Product Height |
55 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.131 kg
|
| Compliances |
IEC
UL/CSA RoHS conform |
| Certifications |
CSA Certified
|
| Used with |
NZM1(-4), PN1(-4), N(S)1(-4)
|
| Features |
Standard: black / gray
|
| Frame |
NZM1
|
| Activation type |
Rotary handle
|
| Locking facility |
Prepared for interlocking with MODAN drawer
|
| Type |
|
| Special features |
Makes it possible to operate the switch with a rotational movement and provides locking facilities
|
| Degree of protection / NEMA enclosure type |
IP20
|