Download document () of 20
We make what matters work*

286105

Eaton xComfort BF LV systems Final Distribution Boards. Front plate blind for 24 Module units per row, 1+ rows, white

General specifications

Product Name
Eaton xComfort BF front plate
Catalog Number
286105
EAN
4015082861056
Product Length/Depth
210 mm
Product Height
20 mm
Product Width
510 mm
Product Weight
0.98 kg
Compliances
RoHS conform

Product specifications

Used with
Front blanking plate
Accessory consideration
BF flat DBO
Type
Additional equipment for BF flat distribution board
Accessory/spare part type
BF
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
550 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.