Download document () of 20
We make what matters work*

286107

Eaton xComfort BF LV systems Final Distribution Boards. Mounting set meter board F

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
286107
EAN
4015082861070
Product Length/Depth
80 mm
Product Height
365 mm
Product Width
510 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

Used with
BF flat distribution board
Accessory consideration
Type
Additional equipment for BF flat distribution board
Features
Perforated
Accessory/spare part type
BF
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.