Download document () of 20
We make what matters work*

286338

Eaton Moeller® series M22 Position pushbutton, RMQ-Titan, Actuators non-flush, momentary, 4-fold, opposing pushbuttons mechanically interlocked, Bezel: titanium, arrow up

General specifications

Product Name
Eaton Moeller® series M22 4-way pushbutton
Catalog Number
286338
EAN
4015082863388
Product Length/Depth
55 mm
Product Height
32 mm
Product Width
55 mm
Product Weight
0.022 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 94-91
EN 60947-5
CSA Std. C22.2 No. 14-05
IEC 60947-5
UL 508
VDE
IEC/EN 60947
CSA
UL File No.: E29184
CSA Class No.: 3211-03
VDE 0660
CSA File No.: 012528
UL
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
IEC/EN 60947-5
CSA-C22.2 No. 94-91
CE
DNV
GL
LR
Catalog Notes
4-fold

Product specifications

Type
Pushbutton
Actuator color
Black
Features
Labelled
Actuator function
Momentary
Spring-return
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Button color
Black
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
4
Opening diameter
22.5 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Chrome
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Plastic
Design
Non-Flush
Classical
Mounting position
As required
Degree of protection
NEMA 3R
NEMA 4X
IP66
NEMA 12
NEMA 13
Degree of protection (front side)
IP66
NEMA 4X
Inscription
4 white arrows
Front element type
Flat
Functions
Opposing pushbuttons mechanically interlocked
Lens type
Round
Lifespan, mechanical
200,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Size
Front dimensions: 55 x 55 mm

Export product specification