Download document () of 20
We make what matters work*

286390

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 0.5m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286390
EAN
4015082863906
Product Length/Depth
500 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.034 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification