Download document () of 20
We make what matters work*

286391

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 1m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286391
EAN
4015082863913
Product Length/Depth
1000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification