Download document () of 20
We make what matters work*

286392

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 2m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286392
EAN
4015082863920
Product Length/Depth
2000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification