Download document () of 20
We make what matters work*

286393

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 5m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286393
EAN
4015082863937
Product Length/Depth
5000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.192 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification