Download document () of 20
We make what matters work*

286394

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 10m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286394
EAN
4015082863944
Product Length/Depth
10000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification