Download document () of 20
We make what matters work*

286395

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 15m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286395
EAN
4015082863951
Product Length/Depth
15000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.55 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification