Download document () of 20
We make what matters work*

286419

Eaton XIOC Communication module for XC100/200, 24 V DC, profibus-DP module

General specifications

Product Name
Eaton XIOC Communication module
Catalog Number
286419
EAN
4015082864194
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.145 kg
Certifications
UL File No.: E135462
UL508
CSA-C22.2 No. 0-M
IEC/EN 61131-2
CE
CSA Class No.: 2252-01
UL Category Control No.: NRAQ
CSA
UL
CSA File No.: 012528
CSA-C22.2 No. 142-M
EN 50178

Features & Functions

Functions
Slave

General

Current consumption
300 mA (Ie), Interfaces
300 mA, Interfaces
Degree of protection
IP20
Overvoltage category
II
Pollution degree
2
Protection class
1
Repetition rate
1 s
Residual ripple
≤ 5 %
Resistance
500 g/⌀ 50 mm ±25 g (impact resistance)
Type
  • Communication module
  • PROFIBUS DP slave module
Used with
XC100/200 (expandable with up to 15 XI/OC modules)

Ambient conditions, mechanical

Shock resistance
15 g, Mechanical, Shock duration 11 ms
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Emitted interference
Class A (according to DIN/EN 55011/22)
Voltage dips
10 ms

Terminal capacities

Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules

Electrical rating

Power loss
7.2 W
Rated operational voltage
24 (12) V DC
Supply voltage
20.4 – 28.8 (11.8 – 14.4) V DC, Admissible range, Power supply

Communication

Bus termination
Switchable
Data transfer rate
6000 kBit/s with 100 m
187.5 kBit/s with 1000 m
500 kBit/s with 400 m
Transmit/Receive data: 244 Bytes max.
93.75 kBit/s with 1200 m
9.6 - 12000 kBit/s
1500 kBit/s with 200 m
9.6 kBit/s with 1200 m
19.2 kBit/s with 1200 m
3000 kBit/s with 100 m
12000 kBit/s with 100 m
Interfaces
PROFIBUS DP, RS485, EN 50170 (built-in)
LED indicator
Status indication of Bus diagnostics: LED
Number of modules
1 (XC100)
3 (XC200)
Number of slots
3
Plug type
9-pole SUB-D socket
Protocol
PROFIBUS

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Interfaces: yes

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
7.2 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification