Download document () of 20
We make what matters work*

286655

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board base frame HxW = 1060 x 400 mm

General specifications

Product Name
Eaton xEnergy Basic frame
Catalog Number
286655
EAN
4015082866556
Product Length/Depth
225 mm
Product Height
1060 mm
Product Width
400 mm
Product Weight
8.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Connectable
EMC-version
Surface finishing
Galvanized
Degree of protection
IK08 (impact resistance)
IP30
Other
Grade material
Sheet steel
Material quality
Other
Color
Stainless steel
Number of locks
0
RAL-number
0
Suitable for height
1060 mm
Suitable for width
400 mm
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Additional equipment
Installation type
Floor installation possible
Number of covers/doors
0
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.