Download document () of 20
We make what matters work*

286660

Eaton xEnergy Basic LV systems Low voltage switchgear. Base frame Surface-mounting Installation distribution board HxW=1060x600mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286660
EAN
4015082866600
Product Length/Depth
225 mm
Product Height
1060 mm
Product Width
600 mm
Product Weight
10.2 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Accessory
Service distribution board IVS
Wall-mounting distribution system
Special features
Can be grouped, symmetrical mounting, comprehensive system holing Including floor panel, 4 mounting towers and screws
Type
Accessory Service distribution board IVS Wall-mounting distribution system
Accessory/spare part type
Other
Base frame
Mounting frame
Spare part
Surface finishing
Galvanized
Degree of protection
IP30
Unit type
Modular system
Suitable for height
1060 mm
Suitable for width
600 mm
Material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.