Download document () of 20
We make what matters work*

286661
BP-MF-600/12

Eaton xEnergy Basic LV systems Low voltage switchgear. Base frame Surface-mounting Installation distribution board HxW=1260x600mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286661
EAN
4015082866617
Product Length/Depth
225 mm
Product Height
1260 mm
Product Width
600 mm
Product Weight
11.8 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Service distribution board IVS
Wall-mounting distribution system
Accessory
Special features
Can be grouped, symmetrical mounting, comprehensive system holing Including floor panel, 4 mounting towers and screws
Type
Accessory Service distribution board IVS Wall-mounting distribution system
Accessory/spare part type
Base frame
Other
Mounting frame
Spare part
Surface finishing
Galvanized
Degree of protection
IP30
Unit type
Modular system
Suitable for height
1260 mm
Suitable for width
600 mm
Material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.