Download document () of 20
We make what matters work*

286662

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board base frame HxW = 1560 x 600 mm

General specifications

Product Name
Eaton xEnergy Basic frame
Catalog Number
286662
EAN
4015082866624
Product Length/Depth
225 mm
Product Height
1560 mm
Product Width
600 mm
Product Weight
14.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Connectable
EMC-version
Surface finishing
Galvanized
Degree of protection
IP30
IK08 (impact resistance)
Other
Grade material
Sheet steel
Material quality
Other
Color
Stainless steel
Number of locks
0
RAL-number
0
Suitable for height
1560 mm
Suitable for width
600 mm
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Additional equipment
Installation type
Floor installation possible
Number of covers/doors
0
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.