Download document () of 20
We make what matters work*

286680

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=200x400mm, with 45 mm device cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
286680
EAN
4015082866808
Product Length/Depth
25 mm
Product Height
200 mm
Product Width
320 mm
Product Weight
0.78 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
13

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.