Download document () of 20
We make what matters work*

286694

Eaton xEnergy Basic LV systems Low voltage switchgear. Enclosure side plate, H 760 mm

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
286694
EAN
4015082866945
Product Length/Depth
765 mm
Product Height
60 mm
Product Width
260 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
Modular spacing
0 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
760 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.