Download document () of 20
We make what matters work*

286698
BP-TBP-400-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=400x249mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
286698
EAN
4015082866983
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
400 mm
Product Weight
2.82 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Cable entry type
Closed
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.