Download document () of 20
We make what matters work*

286699

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, with cut-out for cable entry, WxD=400x249mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
286699
EAN
4015082866990
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
400 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
With powder coating
Powder coating
Cable entry type
Open
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.