Download document () of 20
We make what matters work*

286705

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=400mm, pass-through flange

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286705
EAN
4015082867058
Product Length/Depth
168 mm
Product Height
20 mm
Product Width
340 mm
Product Weight
0.479 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Pre-stamping
Number of connector holes
24
Suitable for nominal thread (PG) - max
28
Suitable for nominal thread (PG) - min
10
Suitable for width
400 mm
Surface finishing
With powder coating
Cable entry type
2K-flange
Color
Light gray (RAL 7035)
Degree of protection
IP30
Other
Surface protection
Powder coating
Shape
Straight
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Membrane
Mounting method
Surface mounting
Functions
Additional equipment
Thread type
None
Thickness
1 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.