Download document () of 20
We make what matters work*

286708

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=600mm, pass-through flange

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
286708
EAN
4015082867089
Product Length/Depth
168 mm
Product Height
20 mm
Product Width
540 mm
Product Weight
0.86 kg
Compliances
RoHS conform

Product specifications

Used with
Wall-mounting distribution system
Service distribution board IVS
Accessory
Accessory consideration
Special features
Equipment supplied: cable entry/flange plate, mounting accessories Push-through flange
Type
Accessory Service distribution board IVS Wall-mounting distribution system
Accessory/spare part type
Cable entries
Flange plates
Other
Accessory
Surface finishing
With powder coating
Cable entry type
2K-flange
Color
Light gray (RAL 7035)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
600 mm
Material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.