Download document () of 20
We make what matters work*

286720

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with rotary door handle HxW=1000x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286720
EAN
4015082867201
Product Length/Depth
38 mm
Product Height
1000 mm
Product Width
600 mm
Product Weight
5.6 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
Service distribution board IVS
Wall-mounting distribution system
Accessory
Special features
  • Closed
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 1-point long with three-point turn-lock
Type
Additional equipment for wall-mounted service distribution board IVS
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Wall-mounting distribution system
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.