Download document () of 20
We make what matters work*

286726

Eaton xEnergy Basic LV systems Low voltage switchgear. Door not transparent, 800/12

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286726
EAN
4015082867263
Product Length/Depth
38 mm
Product Height
1200 mm
Product Width
800 mm
Product Weight
8.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.