Download document () of 20
We make what matters work*

286735

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door transparent with rotary door handle HxW=1000x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
286735
EAN
4015082867355
Product Length/Depth
38 mm
Product Height
1000 mm
Product Width
600 mm
Product Weight
2.8 kg
Compliances
RoHS conform

Product specifications

Special features
Transparent doors
Type
Additional equipment for wall-mounted service distribution board IVS
Features
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Wall-mounting distribution system
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.